text.skipToContent text.skipToNavigation

S2020 1/2-1/2

Full screen
Your configuration

Fittings Mod. S2020



Mod. A B E H M SW Weight [g]
S2020 1/2-1/2 R1/2 G1/2 17,5 14 31,5 20 62


We think you are in United States.
Update your location?