text.skipToContent text.skipToNavigation

S2090 1/4-1/4

Full screen
Your configuration

Fittings Mod. S2090



Mod. A B E H M SW Weight [g]
S2090 1/4-1/4 R1/4 G1/4 15 11 23 13 16


We think you are in United States.
Update your location?