text.skipToContent text.skipToNavigation

S2090 3/8-3/8

Full screen
Your configuration

Fittings Mod. S2090



Mod. A B E H M SW Weight [g]
S2090 3/8-3/8 R3/8 G3/8 15 11,5 25 16 59


We think you are in United States.
Update your location?