text.skipToContent text.skipToNavigation

S2500 1/2

Full screen
Your configuration

Fittings Mod. S2500



Mod. A H L SW Weight [g]
S2500 1/2 R1/2 14 33,5 22 39


We think you are in United States.
Update your location?