text.skipToContent text.skipToNavigation

S2510 1/8-1/4

Full screen
Your configuration

Fittings Mod. S2510



Mod. A1 A2 H1 H2 L SW Weight [g]
S2510 1/8-1/4 R1/8 R1/4 7,5 11 23,5 14 14


We think you are in United States.
Update your location?