text.skipToContent text.skipToNavigation

S2520 1/8-1/4

Full screen
Your configuration

Fittings Mod. S2520



Mod. A B H L SW Weight [g]
S2520 1/8-1/4 R1/8 G1/4 7,5 19 17 15


We think you are in United States.
Update your location?