text.skipToContent text.skipToNavigation

S2520 3/8-1/2

Full screen
Your configuration

Fittings Mod. S2520



Mod. A B H L SW Weight [g]
S2520 3/8-1/2 R3/8 G1/2 11,5 28 24 56


We think you are in United States.
Update your location?