text.skipToContent text.skipToNavigation

S2610 1/8

Full screen
Your configuration

Fittings Mod. S2610



Mod. A G H L SW Weight [g]
S2610 1/8 G1/8 10,7 5,5 7,5 4 3


We think you are in United States.
Update your location?