text.skipToContent text.skipToNavigation

S2610 3/8

Full screen
Your configuration

Fittings Mod. S2610



Mod. A G H L SW Weight [g]
S2610 3/8 G3/8 17,8 8 10 8 12


We think you are in United States.
Update your location?