text.skipToContent text.skipToNavigation

S6430 10-1/2

Full screen
Your configuration

Fittings Mod. S6430



Mod. A D C E F H L SW SW1 Weight [g]
S6430 10-1/2 10 G1/2 5.8 19.5 16.5 9 52 13 22 85


We think you are in United States.
Update your location?