text.skipToContent text.skipToNavigation

S6440 8-3/8

Full screen
Your configuration

Fittings Mod. S6440



Mod. A D C E F H L M SW SW1 Weight [g]
S6440 8-3/8 8 G3/8 5 16.5 14.2 8 47 22.5 11 19 52


We think you are in United States.
Update your location?