text.skipToContent text.skipToNavigation

S6440 10-3/8

Full screen
Your configuration

Fittings Mod. S6440



Mod. A D C E F H L M SW SW1 Weight [g]
S6440 10-3/8 10 G3/8 5.8 18.5 16.5 8 53 26 13 19 66


We think you are in United States.
Update your location?