text.skipToContent text.skipToNavigation

S6500 5-1/8

Full screen
Your configuration

Fittings Mod. S6500



Mod. A D C E F H M SW Weight [g]
S6500 5-1/8 5 R1/8 5.5 8.5 10 7.5 20.5 9 13


We think you are in United States.
Update your location?