text.skipToContent text.skipToNavigation

S6500 8-3/8

Full screen
Your configuration

Fittings Mod. S6500



Mod. A D C E F H M SW Weight [g]
S6500 8-3/8 8 R3/8 7 13 14.2 11.5 24.5 12 25


We think you are in United States.
Update your location?