text.skipToContent text.skipToNavigation

S6500 12-3/8

Full screen
Your configuration

Fittings Mod. S6500



Mod. A D C E F H M SW Weight [g]
S6500 12-3/8 12 R3/8 7.3 13.5 19.5 11.5 26.5 15 39


We think you are in United States.
Update your location?