text.skipToContent text.skipToNavigation

S6520 12-3/8

Full screen
Your configuration

Fittings Mod. S6520



Mod. A D C E F H M SW SW1 Weight [g]
S6520 12-3/8 12 G3/8 7,3 20 19,5 8 26,5 15 19 48


We think you are in United States.
Update your location?