text.skipToContent text.skipToNavigation

S6520 14-1/2

Full screen
Your configuration

Fittings Mod. S6520



Mod. A D C E F H M SW SW1 Weight [g]
S6520 14-1/2 14 G1/2 8,3 21,5 21,5 9 28,5 17 22 78


We think you are in United States.
Update your location?