text.skipToContent text.skipToNavigation

X6580 6

Full screen
Your configuration

Fittings Mod. X6580



A F L N Weight [g] Package
4 10 26,5 12,5 10 10
6 12 28,4 13,5 15 10
8 15 33,7 16,1 26 10
10 18 36,4 17,2 39 10
12 20 41 19 54 10


We think you are in United States.
Update your location?