Filters
Series MD
Ports with interchangeable cartridges: threaded (1/8, 1/4, 3/8) or integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm.
Modular assembly
Bowl with technopolymer cover and bayonet-type mounting
Modular assembly
Bowl with technopolymer cover and bayonet-type mounting
The Series MD air preparation product line is characterized by a modern and linear design as well as high performance.
The technopolymer structure has allowed to create a simplified, product, lightweight and robust at the same time.
Thanks to the solution adopted for the pneumatic connection, it is possible to equip the same element with interchangeable cartridges that can either be threaded, or with an integrated super-rapid fitting, both types available in different sizes. Intermediate cartridges can be also integrated to join multiple functions or with derivation to draw air.
An additional air intake, with the same characteristic of the outlet air, is available on the front side and on the rear one. This intake can be used by utilities with limited consumption.
The technopolymer structure has allowed to create a simplified, product, lightweight and robust at the same time.
Thanks to the solution adopted for the pneumatic connection, it is possible to equip the same element with interchangeable cartridges that can either be threaded, or with an integrated super-rapid fitting, both types available in different sizes. Intermediate cartridges can be also integrated to join multiple functions or with derivation to draw air.
An additional air intake, with the same characteristic of the outlet air, is available on the front side and on the rear one. This intake can be used by utilities with limited consumption.
Series
Accessories
Filter ser. md - MD1-F000
Filter ser. md - MD1-F100
Conn. kit 1/8 ser. md (pair) - MD1-A-1/8
Conn. kit 3/8 ser. md (pair) - MD1-A-3/8
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | Modular, compact with filtering element in HDPE |
Materials | See TABLE OF MATERIALS on the following page |
Ports | With interchangeable cartridges: 1/8, 1/4 and 3/8 threaded or integrated with super-rapid fitting for tube with diameters of 6, 8 and 10 mm |
Condensate capacity | 24 cm³ |
Mounting | In-line; wall-mounting by means of through holes in the body or with a support bracket; panel mounting |
Operating temperature | -5°C ÷ 50°C up to 16 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Condensate drain | Semi-automatic manual, automatic, protected depressurisation, direct G1/8 exhaust |
Quality of delivered air according to ISO 8573-1:2010 | Class 6.8.4 with 5 µm filtering element Class 7.8.4 with 25 µm filtering element |
Inlet pressure | 0.3 ÷ 16 bar (with automatic drain 1 ÷ 9 bar) |
Exit pressure | See FLOW DIAGRAMS on the following pages |
Nominal flow | Compressed air |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
MD | 1 | - | F | 0 | 0 | 0 | - | 1/8 |
MD | SERIES |
1 |
DIMENSION 1 = 42 mm |
F | FILTER |
0 |
FILTERING ELEMENT (further details in the dedicated section) 0 = 25 µm 1 = 5 µm |
0 |
DRAINING OF CONDENSATE 0 = semiautomatic-manual drain 3 = automatic drain 5 = protected depressurisation 8 = direct G1/8 exhaust |
0 |
VISUAL BLOCKAGE INDICATOR 0 = not present 1 = present |
1/8 |
PORTS (IN - OUT)* = without cartridges 1/8 = G1/8 1/4 = G1/4 3/8 = G3/8 6 = tube Ø6 8 = tube Ø8 10 = tube Ø10 * NOTE: if the inlet (IN) cartridge is different from the outlet (OUT) cartridge, both dimensions shall be indicated. Example: MD1-F000-1/4-10 |