text.skipToContent text.skipToNavigation
Series MST

Series MST

Series
Accessories
Full screen
Your configuration
CODING EXAMPLE
MST 12 - 40
MST SERIES
12 SIZE
6
8
12
16
20
25
40 STROKE
(See the standard strokes table)

MST mini-slide, size 6 - dimensions



Mod. M2 M F F2 R G H P N1+ N+ Q K
MST6-10 20 11 6 25 20 26,5 42 9,5 48 41,5 4 2
MST6-20 20 21 6 35 30 36,5 52 9,5 58 51,5 4 2
MST6-30 20 31 11 20 20 46,5 62 8 68 61,5 6 3
MST6-40 30 43 13 30 28 56,5 84 18 90 83,5 6 3
MST6-50 48 41 17 24 38 66,5 100 24 106 99,5 6 4


We think you are in United States.
Update your location?