text.skipToContent text.skipToNavigation
Series RL

Series RL

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
RLC - 41 - 32
RLC SERIES
RLC = standard, complete with cartridge and housing
RLB = cartridge only
41 CYLINDER SERIES
24 = for Series 24 and 25
41 = for Series 61 and 63
PNEUMATIC SYMBOL
RDLK
32 CYLINDER DIAMETER (mm)
20 = 20 mm
25 = 25 mm
32 = 32 mm
40 = 40 mm
50 = 50 mm
63 = 63 mm
80 = 80 mm
100 = 100 mm
125 = 125 mm

Rod Lock - Ø 20 - 25 mm



Mod. Ø D A D1 H L L1 L2 L3 L4 L5 L6
RLC-24-20 20 8 20 38 21 40 58 35 23 12 24 40
RLC-24-25 25 10 20 38 21 40 58 35 23 12 24 40


We think you are in United States.
Update your location?