text.skipToContent text.skipToNavigation
Series CP

Series CP

Function: 2/2-way NC
Sizes: 16 and 20 mm
Series CP directly operated proportional solenoid valves can be used where an open loop flow control is required, with gas mixtures or to control flows.
Their cartridge design makes them particularly compact, thus they can be mounted directly near the workstation.

Series CP valves have been designed to optimize dimensions and reduce friction and stick-slip effects. The output flow is proportional to the control signal.
Apart from the pressure compensated version, these valves can work also in vacuum. A minimum working pressure is thus not required.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
TECHNICAL FEATURES
Size Size 16mm, 2/2 NC Size 16mm, 2/2 NC pressure compensated Size 20mm, 2/2 NC Size 20mm, 2/2 NC pressure compensated
Operation proportional directly operated proportional pressure compensated proportional directly operated proportional pressure compensated
Pneumatic connections cartridge cartridge cartridge cartridge
Nominal diameters 1 mm - 1.5 mm - 2 mm 4.4 mm 3 mm - 3.5 mm 4.4 mm
Free flow capacity 70 Nl/min - 80 Nl/min - 90 Nl/min 120 l/min 130 Nl/min - 150 Nl/min 200 l/min
Operating pressure 3 bar - 5 bar - 8 bar 2 bar (max pressure 7 bar) 2.8 bar - 2 bar 2.8 bar (max pressure 6 bar)
Max overpressure 16 bar 10 bar 16 bar 16 bar
Linearity (5-95%) 3% FS <7% FS 5% FS 2% FS
Hysteresis 10% FS <20% FS 15% FS 15% FS
Repeatibility 5% FS <5% FS 5% FS 5% FS
Operating temperature 10°C ÷ 50°C 10°C ÷ 50°C 10°C ÷ 50°C 10°C ÷ 50°C
Fluid filtered compressed air, unlubricated, according to ISO 8573-1 class 7.4.4, inert gas. and oxygen filtered compressed air, unlubricated, according to ISO 8573-1 class 7.4.4, inert gas. and oxygen filtered compressed air, unlubricated, according to ISO 8573-1 class 7.4.4, inert gas. and oxygen filtered compressed air, unlubricated, according to ISO 8573-1 class 7.4.4, inert gas. and oxygen
Installation in any position in any position in any position in any position
MATERIALS IN CONTACT WITH THE MEDIUM
Body Stainless steel AISI 304/EN, PPS Stainless steel AISI 304/EN, PPS FKM Stainless steel AISI 304/EN, PPS Stainless steel AISI 304/EN, PPS
Seals FKM (FDA, BAM) FKM FKM
ELECTRICAL FEATURES
Operation PWM > 1000 Hz or current control PWM > 1000 Hz or current control PWM > 500 Hz or current control PWM > 1000 Hz or current control
Operation voltage 6 V DC, 12 V DC, 24 V DC 6 V DC, 12 V DC, 24 V DC 6 V DC, 12 V DC, 24 V DC 6 V DC, 12 V DC, 24 V DC
Max power consumption 3.1 W 3 W (Nominal power 2 W) 3.7 W 4.2 W
Nominal resistance 11.8 Ohm - 37.6 Ohm - 184.7 Ohm 11.8 Ohm - 47.7 Ohm - 184.7 Ohm 6.4 Ohm - 25.1 Ohm - 102.1 Ohm 6.4 Ohm - 25.1 Ohm - 102.1 Ohm
Rated current 410 mA, 238 mA, 103 mA 410 mA, 205 mA, 103 mA 615 mA - 313 mA - 154 mA 700 mA - 350 mA - 175 mA
Duty cycle 100% with air flow 100% with air flow 100% with air flow 100% with air flow
Electrical connection cable 300mm AWG24 cable 300mm AWG24 cable 300mm AWG24 cable 300mm AWG24
Protection class IP00 / IP40 IP00 / IP40 IP00 / IP40 IP00 / IP40
Average lifecycles 50000000 50000000 50000000 50000000
Command signal recommended PWM: 1000 Hz recommended PWM: 1000 Hz recommended PWM: 500 Hz recommended PWM: 1000 Hz
Full screen
Your configuration
CODING EXAMPLE
CP - C 6 2 1 - G W X - 0 P 3
CP SERIES
C PORTS
C = cartridge
S = subbase
6 BODY SIZE
6 = size 16mm
7 = size 20 mm

8 = size 16 pressure compensated
9 = size 20 pressure compensated
2 NUMBER OF PORTS
2 = 2-way
1 FUNCTION
1 = NC
G ORIFICE DIAMETRES
F = 1mm (size 16mm only)
G = 1,5 mm (size 16 mm only)

N = 2mm (size 16mm only)
M = ø 3 mm (solo taglia 20 mm)

P = ø 3.5 mm (solo taglia 20 mm)
T = ø 4.4 mm (pressure compensated only)
W SEAL MATERIAL
W = FKM
X BODY MATERIAL
X = stainless steel AISI 304
0 OVERMOULDING MATERIAL OF COIL
0 = cartridge
P COIL DIMENSIONS
P = ø 16
7 = ø 20
3 VOLTAGE
1 = 6 V DC 3.1 W (size 16 mm only)
2 = 12 V DC 4.3 W (size 20 mm only)
3 = 24 V DC 3.1 W (size 16 mm only)
4 = 24 V DC 4.3 W (size 20 mm only)

5 = 12 V DC 3.1 W (size 16 mm only)
6 = 6 V DC 4.3 W (size 20 mm only)
10 = 6 V DC 4.2 W (size 20 mm only, pressure compensated)
11 = 24 V DC 4.2 W (size 20 mm only, pressure compensated)

12 = 12 V DC 4.2 W (size 20 mm only, pressure compensated)
13 = 6 V DC 3 W (size 16 mm only, pressure compensated)
14 = 12 V DC 3 W (size 16 mm only, pressure compensated)
15 = 24 V DC 3 W (size 16 mm only, pressure compensated)
1-1/1  results
We think you are in United States.
Update your location?