text.skipToContent text.skipToNavigation
Series MCO

Series MCO

Adjustment of setting by a manually operated knurled screw.
Ports: M5, G1/8, G1/4.

Assembly with fittings Mod. 6610; 6620; 1610; 1620; 2023; 1170; 2905.
Series
4 Products found
Full screen
Your configuration
Coding example
M CU 7 02 M5
M ACTUATION
M = Manual
S = Screwdriver
CU ASSEMBLY
CU = on cylinders unidirectional
VU = on valves unidirectional
CO = bidirectional
7 VERSIONS
6 = needle (screwdriver operated)
7 = needle (manual operated)
02 NOMINAL DIAMETER
02 = ø 1,5 max
04 = ø 2 max
06 = ø 4 max
08 = ø 7 max
10 = ø 12 max
M5 PORTS
M5 = M5
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
1/2 = G1/2
To ensure the right choice of unidirectional flow controller, proceed as follows: calculate the quantity of air in Nl/min (see cylinder Table); determine the stroke time of the cylinder; refer to graph to see which controller is the right type.

Bidirectional flow controllers Series MCO

Note: M5 flow controllers must be used together with M6 adjustable fittings.



Mod. A H L S SW SW1 Z
MCO 702-M5 M5 3,5 31 5,5 8 5,5 35
MCO 704-1/8 G1/8 5 41 12,5 12 7 46
MCO 706-1/4 G1/4 6 43,5 12,5 15 7 49


We think you are in United States.
Update your location?