text.skipToContent text.skipToNavigation
Series 1 and 3

Series 1 and 3

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
3 3 8 - 94 5
3 SERIES:
1
3
3 FUNCTION:
3 = 3/2 ways NC
4 = 3/2 ways NO (only Series 1)
5 = 5/2 ways
8 PORTS:
8 = G1/8
4 = G1/4 (only Series 1)
94 ACTUATION:
94 = plunger
95 = lever/roller
96 = unidirectional roller
5 RESETTING:
5= spring return

Valve Mod. 148-945



Mod. Operating pressure (bar) Flow rate (Nl/min) Actuating force at 6 bar (N)
148-945 0 ÷ 10 500 70


We think you are in United States.
Update your location?