Foot operated pedal Electrical and pneumatic
Series 3 and Series 2
Series 3: G1/4, 5/2-way - NC / NO contacts
Series 2: M5; 4/2 tube; 3/2-way NC
Series 2: M5; 4/2 tube; 3/2-way NC
The pedals can be supplied in either a pneumatic or electrical foot operated version. The pneumatic type is available with a 5/2 valve and G1/4 front ports, which allow the fittings and silencers to be assembled conveniently on the front face. A 3/2 operation can be obtained by closing an outlet port.
The electrical type is available with a single-pole changeover contact microswitch and a front wire outlet (PG9).
The pedal can be operated as bistable
or monostable, by switching the selector
placed under the small red protection flap, as shown in the drawing.
The electrical type is available with a single-pole changeover contact microswitch and a front wire outlet (PG9).
The pedal can be operated as bistable
or monostable, by switching the selector
placed under the small red protection flap, as shown in the drawing.
Series
Foot valve ser. 3 - 354N-925
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Valve group | 5/2, 3/2 NC way/pos. |
Materials | Series 3: alluminium body - stainless steel spool - NBR seals - plastic casing Series 2: alluminium body - OT58 poppet - NBR seals. |
Ports | Series 3: G1/4 gas Series 2: M5; tube 4/2. |
Ambient temperature | 0°C ÷ 50 °C (with dry air at - 10°C) |
Medium temperature | 0°C ÷ 50 °C |
Construction | Spool-type |
Cable entry | By means of wire PG9 |
Protection class | IP20 |
Fluid | Filtered air, without lubrication. If lubricated air is used, it is recommended to use ISO VG32 oil. Once applied the lubrication should never be interrupted. |