Solenoids
GP... - B7... - G93 - U7... - U7...EX - G7... - A8... - B8... - H8... - B9...
Version A and B
Connections according to industrial standard
and to DIN EN 175 301-803 standards
Connections according to industrial standard
and to DIN EN 175 301-803 standards
The mechanical part of the tube in the solenoid valves Series A, 3, 4, 9 and NA allows the mounting of various types of solenoids.
1-1/1 results
Series
Accessories
Connector 24v 3-mt cable - 122-571-3
Connector - 124-800
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
U7... / G7... / G93 | A8... | B... | H8... | |
Wire insulation | class F (155° C) | class H (180° C) | class H (200° C) | class H (200° C) |
Protection class |
IP54 - DIN 40050 IP65 (with connector Mod. 124-800) |
IP54 - DIN 40050 IP65 (with connector Mod. 124-800) |
IP54 - DIN 40050 IP65 (with connector Mod. 124-800) |
IP64 |
Operation | ED 100% | ED 100% | ED 100% | ED 100% |
Tolerance V AC | -15% / +10% | -15% / +10% | ±10% | - |
Tolerance V DC | ±10% | ±10% | ±5% | - |