Solenoids
Mod. U7... / U7*EX and Mod. G7...
Electrical connection: bipolar plus earth Norm: DIN EN 175 301-803-B
Solenoid material: U7* = PET; G7* = PA
To order the ATEX version of Mod. U7 (not available for Mod. U7F, U7K1 with voltage 125V 50/60Hz) it is necessary to add EX at the end of the code.
Mod. U7*EX marked:
II 3G Ex nA IIC T4 Gc X IP65
II 3D Ex tc IIIC 130°C Dc X
Solenoid material: U7* = PET; G7* = PA
To order the ATEX version of Mod. U7 (not available for Mod. U7F, U7K1 with voltage 125V 50/60Hz) it is necessary to add EX at the end of the code.
Mod. U7*EX marked:
II 3G Ex nA IIC T4 Gc X IP65
II 3D Ex tc IIIC 130°C Dc X
Series
Accessories
Connector 24v 3-mt cable - 122-571-3
Connector - 124-800
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | Sol. volt. (1) | Pow. abs. (1) | Sol. volt. (2) | Pow. abs. (2) | Sol. volt. (3) | Pow. abs. (3) |
U7H | 12 V DC | 3.1 W | 24V - 50/60 Hz | 3.5 VA | ||
G7H | 12 V DC | 3.1 W | 24V - 50/60Hz | 3.5 VA | ||
U7K | 110V - 50/60Hz | 3.8 VA | 125V - 50/60Hz | 5.5 VA | 72 V DC | 4.8 W |
U7K1 | 110V - 50/60Hz | 5.8 VA | 125V - 50/60Hz | 8.3 VA | 72 V DC | 5.6 W |
G7K | 110V - 50/60Hz | 3.8 VA | 125V - 50/60Hz | 5.5 VA | 72 V DC | 4.8 W |
G7K1 | 110V - 50/60Hz | 5.8 VA | 125V - 50/60Hz | 8.3 VA | 72 V DC | 5.6 W |
U7J | 230V - 50/60Hz | 3.5 VA | 240V - 50/60Hz | 4 VA | ||
G7J | 230V - 50/60Hz | 3.5 VA | 240V - 50/60Hz | 4 VA | ||
U79 | 48 V DC | 3.1 W | ||||
G79 | 48 V DC | 3.1 W | ||||
U710 | 110 V DC | 3.2 W | ||||
G710 | 110 V DC | 3.2 W | ||||
U77 | 24 V DC | 3.1 W | 48V - 50/60Hz | 3.8 VA | ||
U771 | 24 V DC | 3.1 W | 48V - 50/60Hz | 3.8 VA | ||
G77 | 24 V DC | 3.1 W | 48V - 50/60Hz | 3.8 VA | ||
G771 | 24 V DC | 3.1 W | 48V - 50/60Hz | 3.8 VA | ||
U7F | 380V - 50/60Hz | 7 VA | ||||
U72 | 12 V DC | 5 W | ||||
G72 | 12 V DC | 5 W | ||||
U73 | 24 V DC | 5 W | ||||
G73 | 24 V DC | 5 W |