text.skipToContent text.skipToNavigation

RFU 467-3/8

Name of Series   RF
Flow control range   Ø 7 max
Ports   3/8
Function   Unidirectional
Full screen
Your configuration

Unidirectional flow control valves Series RFU

RFU1



Mod. Ø A B D F G L M1 M2 M3 L3 M4 T Z S SW SW1 SW2
RFU 467-3/8 7 M18x1 G3/8 6.5 27 42 56 43 34.5 14 28 7.5 75 85 8 22 22 *
 * knurled ring nut

We think you are in United States.
Update your location?