text.skipToContent text.skipToNavigation
Mod. BA

Mod. BA

Supplied with:
2x feet
8x centering rings
8x screws
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Foot mount Mod. BA



Mod. Size XA AH AT ØAB SA + ER TR AE Weight [g]
BA-6E-80 80 283,85 68,5 22 10,5 215,5 150 120 39 630
BA-6E-100 100 306,85 79,5 22 10,5 234 170 140 44 800


Cylinder bracket Mod. BA-6E



Mod. Size XA AH AT ØAB SA + ER TR AE Weight [g]
BA-6E-80 80 283,85 68,5 22 10,5 215,5 150 120 39 630
BA-6E-100 100 306,85 79,5 22 10,5 234 170 140 44 800


We think you are in United States.
Update your location?