text.skipToContent text.skipToNavigation
Series MC

Series MC

Components:
Filter
Coalescing filter
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
MC 2 02 C 5 FL
MC MC = SERIES
2 SIZE
1 = G1/4
2 = G3/8 - G1/2
02 PORT
04 = G1/4
38 = G3/8
02 = G1/2
C ASSEMBLY GROUP
C = D + L
E = V01 + D + L
FRL = F + R + L
GN = D + L + V16 + AV
HNA = V01 + D + L + V16 + AV + PRESS NO
HNC = V01 + D + L + V16 + AV + PRESS NC
N = V01 + D PN = D + V16 + AV
QN = V01 + D + V16 + AV
TN = V01 + D + L + V16 + AV
U = F13 + FB3 (only for 3/8 - 1/2)
ZNA = V01 + D + V16 + AV + PRESS NO
ZNC = V01 + D + V16 + AV + PRESS NC
5 FILTERING ELEMENT
5 = 5 μm (standard)
25 = 25 μm (upon request)
FL VERSION
FL = with terminal flanges (without brackets)

LEGEND:
D = Filter-regulator 0.5-10 bar, semi-automatic-manual drain with relieving, filtering element 5 µm or 25 µm
L = Lubricator
V01 = 3/2-way manually operated valve
F = Filter 5 µm or 25 µm
R = Regulator 0.5-10 bar with relieving
V16 = 3/2-way electropneumatically operated valve
AV = Soft start valve
PRESS NO = Pressure switch, Normally Open
PRESS NC = Pressure switch, Normally Closed
F13 = Filter 5 µm with automatic drain
FB3 = Coalescing filter 0.01 µm with automatic drain

Assembly group U



Mod. A B B1 C Flow rate (NI/min)
MC238- U-5 180 124 - 60 2050
MC202- U-5 180 124 - 60 2300
MC238-U-5-FL 180 - 152 60 2050
MC202-U-5-FL 180 - 152 60 2300


We think you are in United States.
Update your location?