Valve islands, Individual, Multipole and Fieldbus
Series Y
Valve island with integrated Pneumatics and Electronics. Available versions: Individual, Multipole, Fieldbus (Profibus-DP, DeviceNet, CANopen). Valve functions: 2x2/2; 2x3/2; 5/2; 5/3 CC
Series Y solenoid valves are based on particular solutions regarding both the pneumatic, as well as the electronic part.
Sub-bases and valve bodies are integrated in a sole "module".
Different kinds of cartridges and spools are inserted in the module to configure the desired valve function.
The valve island can be expanded and modified and its maintenance is easy and safe.
Several solutions are possible for the electric connection through the use of modules for digital electric inputs.
Manuals, instruction sheets and configuration files can be found on catalogue.camozzi.com or on the QR code on the lable of the product.
Sub-bases and valve bodies are integrated in a sole "module".
Different kinds of cartridges and spools are inserted in the module to configure the desired valve function.
The valve island can be expanded and modified and its maintenance is easy and safe.
Several solutions are possible for the electric connection through the use of modules for digital electric inputs.
Manuals, instruction sheets and configuration files can be found on catalogue.camozzi.com or on the QR code on the lable of the product.
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
GENERAL AND ELECTRICAL DATA
Enclosed in the package there is a label on which it is possible to write each individual coil number.
PNEUMATIC SECTION | |
Valve construction | Spool with seals |
Valve functions | 5/2 monostable and bistable 5/3 CC 2 x 2/2 NC 2 x 2/2 NO 1 x 2/2 NC + 1 x 2/2 NO 2 x 3/2 NC 2 x 3/2 NO 1 x 3/2 NC + 1 x 3/2 NO |
Materials | Aluminium spool brass cartridge seals in NBR end covers and covers in technopolymer |
Connections | Outlets 2 and 4: G1/8 Inlets 1 and 11: G1/4 Pilot ports: 12/14 and respective exhaust 82/84 G1/8 Exhausts 3/5: G1/2 |
Temperature | 0 ÷ 50°C |
Air specifications | Filtered compressed air, non lubricated, class 3.4.3 according to ISO 8573.1 standard. If lubrication is necessary, please use only oils with maximum viscosity of 32 Cst and the version with external servo-pilot supply. The servo-pilot supply air quality class must be 3.4.3 according to ISO 8573.1 standard. |
Dimensions/size | 12.5 mm |
Working pressure | -0.9 ÷ 10 bar (with external servo pilot supply) |
Pilot pressure | 3 ÷ 7 bar |
Flow rate | 800 Nl/min |
ELECTRICAL SECTION | |
Max. absorption | 1300mA continuous 1600 mA latch |
Operating temperature | 0 ÷ 50°C |
Continuous current | ED 100% |
Protection class | IP65 |
Relative humidity | 30-90% +25°C 30-50% +50°C |
Conform with standards | EN 61326-1 EN 61010-1 |
1-16/19 results