text.skipToContent text.skipToNavigation

MX2-3/8-V16

Name of Series   MX
Design   Electro-pneumatic control
Size   G3/8 - G1/2 - G3/4
Function   3/2-WAY VALVE
Ports   G3/8
Flow direction   From left to right (standard)
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Series MX electro-pneumatically operated valves - dimensions

EV10 = solenoid valve, 3/2 NC, monostable, with bistable manual override



Mod. A B C G I N O P R S SW T Weight (kg)
MX2-3/8-V16 G3/8 G1/2 70 34.5 68 171 13 70 88 63.5 34 37.5 0.5


We think you are in United States.
Update your location?