text.skipToContent text.skipToNavigation

MX3-3/4-F00

Filter element   25 µm (standard)
Name of Series   MX
Size   G3/4 - G1
Condensate drain   Semiautomatic-manual drain (standard - only for polymer bowl)
Ports   G3/4
Flow direction   From left to right (standard)
Accessories
Full screen
Your configuration

Filters Series MX

FT01 = filter with direct G1/8 exhaust
FT02 = filter with semi-automatic manual drain
FT03 = filter with automatic/ depressuring drain



Mod. A C G I L M N O R S T Weight (kg)
MX3-3/4-F00 G3/4 89,5 61,5 76 G1/8 95 241 142 99 196,5 44,5 0,8


We think you are in United States.
Update your location?