text.skipToContent text.skipToNavigation

MX3-3/4-R004

Min operating pressure [Bar]   0.5 ÷ 10 bar (standard)
Type of regulator   Pressure regulator
Name of Series   MX
Design   Relieving (standard)
Size   G3/4 - G1
Pressure gauge   With built-in pressure gauge 0-12 and working pressure 0.5 ÷ 10 bar (standard)
Ports   G3/4
Flow direction   From left to right (standard)
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Pressure regulators



Mod. A B (bar) C D F G H I M N P Q R S T U Weight (kg) Weight (kg)
MX3-3/4-R004 G3/4 0 ÷ 12 89,5 54 M47x1,5 75 81 76 45 206 104 5 102 57,5 44,5 0 ÷ 20 1 1


We think you are in United States.
Update your location?