text.skipToContent text.skipToNavigation

MX3-1-V01

Name of Series   MX
Design   Lockable manual control
Size   G3/4 - G1
Function   3/2-WAY VALVE
Ports   G1
Flow direction   From left to right (standard)
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Lockable manual valves Series MX - dimensions

VN27 = Lockable bistable manual valve 3/2



Mod. A B C F G I L M N O P Q R S SW T Weight (kg)
MX3-1-V01 G1 G3/4 89,5 32 48 76 8 14,5 205,5 37 66,5 40 102 94,5 34 44,5 0.9


We think you are in United States.
Update your location?