text.skipToContent text.skipToNavigation

6560 6

Full screen
Your configuration

Fittings Mod. 6560



Mod. A C F L M Weight [g]
6560 6 6 7 24.5 39 12.5 30


We think you are in United States.
Update your location?