text.skipToContent text.skipToNavigation

X6540 8

Full screen
Your configuration

Fittings Mod. X6540



A C F L M SW Weight [g] Package
4 8,8 11 42,6 21,3 12 32 10
6 8,8 11,9 44,6 22,3 12 33 10
8 8,4 15 49 24,5 12 44 10
10 8,7 17,4 51,8 25,9 14 54 10
12 9,5 20 57 28,5 17 80 10


We think you are in United States.
Update your location?