text.skipToContent text.skipToNavigation
Mod. PCF-K8P

Mod. PCF-K8P

DIN EN 50022 (7,5mm x 35mm - width 1)

Supplied with:
1x mounting bracket
1x screw M4x6 UNI 5931

This accessory cannot be used
with the Light sub-base.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Mounting brackets for DIN rail Mod. PCF-K8P



Mod.
PCF-K8P


Mounting bracket for DIN rail Open Frame



Mod.
PCF-K8P


Mounting bracket for DIN rail



Mod.
PCF-K8P