Electric Actuation
Electric Actuation
Facets
Core products
Core products
Name of Series
5E
5V
6E
COE
COS
COT
DRCS
DRWB
GB
MTB
MTS
Max. force [N]
Max. speed [m/s]
Max. stroke [mm]
Repeatability
±0.02 mm
±0.05 mm
Transmission type
Ball screw
Belt
Type of motor and drive
Servo Ac
Stepper
Control signal
Analog 0-10 V
CanOpen
Digital I/O
Step/Direction
Dimensional standard
ISO 15552
Voltage
110V 50/60 Hz
230V 50/60 Hz
24V DC
380V 50/60 Hz
48V DC
IP protection class
IP20
IP40
IP54
IP65
Electromechanical cylinders
Electromechanical axes
Drives
Motors
Gearboxes and Coupling