text.skipToContent text.skipToNavigation

6500 04-02

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Fittings Mod. S6500



Mod. A D C E F H M SW Weight [g]
S6500 4-1/8 4 R1/8 3.5 8.5 9 7.5 17.5 8 9
S6500 4-1/4 4 R1/4 5 11.5 9 12 19 9 13
S6500 5-1/8 5 R1/8 5.5 8.5 10 7.5 20.5 9 13
S6500 5-1/4 5 R1/4 5.5 11.5 10 12 20.5 9 17
S6500 6-1/8 6 R1/8 4 9 12.7 7.5 20 9 15
S6500 6-1/4 6 R1/4 4 11.5 12.7 12 20 9 16
S6500 8-1/8 8 R1/8 5 10.5 14.2 6.5 22.5 11 18
S6500 8-1/4 8 R1/4 5 11.5 14.2 12.5 22.5 11 21
S6500 8-3/8 8 R3/8 7 13 14.2 11.5 24.5 12 25
S6500 10-1/4 10 R1/4 5.8 13 16.5 11.5 26 13 33
S6500 10-3/8 10 R3/8 5.8 13 16.5 12 26 13 33
S6500 12-1/4 12 R1/4 7.3 14.5 19.5 11 26.5 15 46
S6500 12-3/8 12 R3/8 7.3 13.5 19.5 11.5 26.5 15 39