text.skipToContent text.skipToNavigation
Series 8000

Series 8000

Union Connector
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 8580



Mod. A F G L N Weight [g]
8580 4 4 8,8 10 38 19 16
8580 6 6 11,7 12 45 22 23
8580 8 8 - 14 48 24 30