Air brake fittings
Series 9000
Tube external diameters: 4/2; 6/4; 8/6; 10/7; 10/7,5; 10/8; 12/9; 15/12; 16/12; 18/14; mm
Fittings threads metric cylindrical: M10x1; M12x1,5; M14x1,5; M16x1,5; M18x1,5; M22x1,5
BSP GAS: G1/8; G1/4
Conical: 1/8 NPTF; 3/8 NPTF
Fittings threads metric cylindrical: M10x1; M12x1,5; M14x1,5; M16x1,5; M18x1,5; M22x1,5
BSP GAS: G1/8; G1/4
Conical: 1/8 NPTF; 3/8 NPTF
Series 9000 fittings have been designed to connect tubing according to DIN 74324 or ISO 7628 in the pneumatic brake systems of commercial vehicles. They offer excellent reliability and ease of assembly. The range includes a very compact release tool for disconnecting tubes from the fittings.
The tube interface is shielded by a rubber cap for protecting the internal parts against dirt and water ingress. The integrity level of the interface concept, even during disassembling, is outstanding.
The Series 9000 offers a smart portfolio of different types of connectors. Depending on the demands of our customers, we are also ready to provide customized solutions.
Series 9000 fittings are TÜV certified and produced according to IATF 16949:2016 standards.
The tube interface is shielded by a rubber cap for protecting the internal parts against dirt and water ingress. The integrity level of the interface concept, even during disassembling, is outstanding.
The Series 9000 offers a smart portfolio of different types of connectors. Depending on the demands of our customers, we are also ready to provide customized solutions.
Series 9000 fittings are TÜV certified and produced according to IATF 16949:2016 standards.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Thread | Metric acc. ISO965 / Conical NPTF acc. ANSI B1.20.3 |
Fluid | Compressed air (other fluids, please contact our technicians) |
Operating pressure | Up to 16 bar (review also tube specifications) |
Operating temperature | -50°C up to 100°C (peak) (review also tube specifications) |
Tubes | Designed for use with Polyamide or Hytrel® tubing, compliant with standards DIN 73378, DIN 74324 or ISO 7628 |
1-16/28 results
1-16/28 results
1-1/1 results