text.skipToContent text.skipToNavigation
Series H8000

Series H8000

BSP Male Connector
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. H8512



Mod. A D C F G H L SW SW1 Weight [g]
H8512 4-1/8-V 4 G1/8 5 10.5 13.5 6 23.5 12 2.5 17
H8512 6-1/8-V 6 G1/8 5 13.5 13.5 6 27 12 4 18
H8512 6-1/4-V 6 G1/4 6 13.5 16.4 7 28 15 4 27.5
H8512 8-1/8-V 8 G1/8 8.5 15.5 16.4 6 32 15 6 23
H8512 8-1/4-V 8 G1/4 7 15.5 16.4 7 31 15 6 27
H8512 8-3/8-V 8 G3/8 5 15.5 20.5 7 29 15 6 42
H8512 10-1/8-V 10 G1/8 8.5 18 18.5 7 35 17 5 33.5
H8512 10-1/4-V 10 G1/4 10 18 18.5 7 36.5 17 7 35.5
H8512 10-3/8-V 10 G3/8 4.5 18 20.5 7 31 19 8 42
H8512 10-1/2-V 10 G1/2 4.5 18 24.8 8 31 22 8 63
H8512 12-1/4-V 12 G1/4 10.1 20 20.5 7 37 19 7 38.5
H8512 12-3/8-V 12 G3/8 4.6 20 20.5 7 32 19 9 35
H8512 12-1/2-V 12 G1/2 5.6 20 24.8 8 33 22 9 56