text.skipToContent text.skipToNavigation
Series H8000

Series H8000

Union Connector
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. H8580



Mod. A F N L Weight [g]
H8580 4-V 4 10.5 19 38 18.5
H8580 6-V 6 13.5 22 45 26.5
H8580 8-V 8 15.5 24 49 35
H8580 10-V 10 18 26.5 54 49.5
H8580 12-V 12 20 27 55 58