text.skipToContent text.skipToNavigation
Series X6000

Series X6000

Reducer Tube/Stem
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. X6800



A C F G L T Weight [g] Package
4 16.8 10 6 29.3 15.3 7 10
4 19.8 10 8 32.3 17.8 10 10
6 19.8 12 8 33.5 17.8 11 10
6 22.6 12 10 36 21.6 12 10
6 23 12 12 36.5 - 19 10
8 22.5 15 10 38.6 20 14 10
8 24.5 15 12 40.6 23 21 10
10 26 18 12 43.2 23 27 10