Sizes: 50, 90, 150
The Series RTC Tool Changer is the ideal solution for industrial applications that require an efficient and reliable device for a fast and secure changeover of tools (gripping or working systems). Series RTC is available in three sizes: 50, 90 and 150 and offers high eliability and robustness, handling loads of up to 50 kg, and guaranteeing excellent performance even under very demanding operating conditions.
Thanks to its compact design, the Tool Changer can be easily integrated within industrial robots and cobots, improving the efficiency and productivity of production lines on the one hand while providing enhanced flexibility and quality of work on the other.
Using a special pneumatically operated accessory, the Tool Changer automates the opening and closing of the locking system, eliminating the need for this to be done manually by an operator. This makes the tool changing process faster and more accurate, reducing human error to a minimum and guaranteeing a more reliable system. Furthermore, the inclusion of magnetic proximity switches and inductive sensors makes it possible to monitor the status of the device and the tools associated with it. This avoids possible malfunctions, ensuring improved safety and system reliability.
Thanks to its compact design, the Tool Changer can be easily integrated within industrial robots and cobots, improving the efficiency and productivity of production lines on the one hand while providing enhanced flexibility and quality of work on the other.
Using a special pneumatically operated accessory, the Tool Changer automates the opening and closing of the locking system, eliminating the need for this to be done manually by an operator. This makes the tool changing process faster and more accurate, reducing human error to a minimum and guaranteeing a more reliable system. Furthermore, the inclusion of magnetic proximity switches and inductive sensors makes it possible to monitor the status of the device and the tools associated with it. This avoids possible malfunctions, ensuring improved safety and system reliability.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator


addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Size | 50 | 90 | 150 |
Fluid | Compressed air according to ISO 8573-1:2010 [7:4:4] | Compressed air according to ISO 8573-1:2010 [7:4:4] | Compressed air according to ISO 8573-1:2010 [7:4:4] |
Working pressure | -1 ÷ 6 bar | -1 ÷ 6 bar | -1 ÷ 6 bar |
Working temperature | 5 ÷ 60 °C | 5 ÷ 60 °C | 5 ÷ 60 °C |
Max payload | 5 kg | 20 kg | 50 kg |
Pneumatic connections | 4 | 8 | 10 |
Tool changer (robot) | RTC-50-R (103 g) | RTC-90-R (318 g) | RTC-150-R (1123 g) |
Tool changer (gripper) | RTC-50-T | RTC-90-T | RTC-150-T |


addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Robot tool changer Series RTC