Valves and Solenoid valves
Automatic valves
Automatic valves
Facets
Name of Series
SCS
VBO
VBU
VMR
VNR
VSC
VSO
Valve function
Blocking valve
Circuit selector
Overpressure exhaust valve
Quick exhaust
Unidirectional valve
Pneumatic connection
G1
G1/2
G1/4
G1/8
G3/4
G3/8
M5
Push-in Ø4
Ø10
Ø12
Ø4
Ø6
Ø8
Max. inlet pressure [Bar]
Nominal size [Ømm]
5
5.5
8
11
15
Material
Aluminium
Brass
Seal Material
NBR
TPU
ISO Flow rate Standard (Qn)
Dimension [mm]
16
45
48
Ø 15
Ø 20
Ø 34.5
Ø 41.5
Ø 9
Actuation type
Automatically operated
Logic valve function
OR
Suitable for both directions of flow
Bidirectional
Unidirectional
5 Products found
Quick exhaust valves
Series VSO, VSC
New
Unidirectional valves
Series VNR
Blocking valves
Series VBO - VBU
Circuit selector
Mod. SCS
Adjustable overpressure exhaust valve
Series VMR 1/8-B10
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart