text.skipToContent text.skipToNavigation
Series VSO, VSC

Series VSO, VSC

Series VSO ports: M5, G1/8, cartridge ø4
Series VSC ports: G1/8, G1/4, G1/2
Series VSC and VSO quick exhaust valves are commonly used to increase the speed of cylinders or for rapid depressurisation of tanks containing compressed air.

Mod. VSO 425-M5, VSO 426-04: they are particularly suitable to be mounted on solenoid valves and valves incorporating a ø 4 cartridge.

Mod. VSO 4-1/8: it is particularly suitable for direct mounting on the actuator connection. The air coming in from the jointed part (1) is used by the threaded side (2), whilst the exhaust (3) passes through the holes sideways to the valve body.

Mod. VSC: they are particularly suitable to be mounted directly on the cylinder mouth through the use of a nipple. It is recommended to mount a silencer on the outlet.
Valve group Automatic valves
Construction Poppet-type
Materials Series VSO: brass body - NBR seals
Series VSC: brass body - Desmopan seal
Mounting In any position
Ports Series VSO: M5, G1/8, cartridge ø4
Serie VSC: G1/8, G1/4, G1/2
Operating temperature 0°C ÷ 80°C (with dry air -20°C)
Fluid Filtered air, without lubrication.
If lubricated air is used, it is recommended to use ISO VG32 oil. Once applied the lubrication should never be interrupted.
Full screen
Your configuration
We think you are in United States.
Update your location?