Valves and Solenoid valves
Mechanical and manual valves
Mechanical and manual valves
Facets
Name of Series
1
2
29
3
4
VMS
Valve function
2 way
2 x 3/2 NC
3 way
3/2 NC
3/2 NO
3/5 NC
5/2
5/3 CC
5/3 CO
Pneumatic connection
G1/2
G1/4
G1/8
G3/4
G3/8
M5
Push-in Ø4
Push-in Ø6
Push-in Ø8
R1/4
R1/8
Max. inlet pressure [Bar]
Nominal size [Ømm]
6
8
Material
Aluminium
Brass
Technopolymer
Seal Material
FKM
NBR
PTFE
Voltage
250 V AC
250 V DC
ISO Flow rate Standard (Qn)
Connection type (Electrical)
Cable
IP protection class
IP20
IP40
Dimension [mm]
15
16
20
22
30
31
32
33
33.5
38
38.5
39
39.5
40
41
41.5
42
42.5
43
43.5
44
44.5
45
45.5
46
46.5
47
47.5
48
50
51
53
58
70
78
80
83
Actuation type
Foot operated bistable
Foot operated monostable
Manually operated bistable
Manually operated bistable 3 pos.
Manually operated monostable
Manually operated monostable 3 pos.
Mechanically operated monostable
Suitable for both directions of flow
Bidirectional
Unidirectional
8 Products found
Mechanically operated minivalves
Series 2
Mechanically operated valves
Series 1 and 3
Mechanically operated sensor valves
Series 3 and 4
Foot operated pedal Electrical and pneumatic
Series 3 and Series 2
Manually operated console minivalves
Series 2
Manually operated valves
Series 1, 3, 4 and VMS
Mini ball valves for Pneumatics and industrial fluids
Series 29
Mini-handle valves
Series 2
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart