text.skipToContent text.skipToNavigation
Mod. CS-LF05HB-C*

Mod. CS-LF05HB-C*

Cable for power supply and control of blow-off and suction valves, single connector
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Cable with straight M12 - 5 pin connector



Mod. Description Type of connector Connection L [cable length] (m)
CS-LF05HB-C500 moulded cable straight M12, 5 pin female 5


Cable with straight M12 - 5 pin connector



Mod. Description Type of connector Connection L [cable length] (m)
CS-LF05HB-C500 moulded cable straight M12, 5 pin female 5


We think you are in United States.
Update your location?